Bürkert Global

Bürkert Logo


Searching the Bürkert Website

Search by Type  
Search by Text  

Solenoid valves with isolating diaphragm for neutral media

Click on the typenumber to view all available documents
type   description
6124 2/2 or 3/2 way direct acting flipper solenoid valve with isolating diaphragm; ultra low dead volume; DN 0.6mm; vacuum up to 3bar; fast response time; 11mm width
6126 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 0.8mm; vacuum up to 10bar; 16mm width
6128 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width
0330A 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; manufactured under clean-room conditions, all wetted parts are cleaned from organic and inorganic substances; very low leakage; direct acting; vacuum – 10 bar; DN 2 up to 4mm; G1/4“
6144 3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids
6624 2/2- and 3/2-way Rocker Solenoid Valve for analytical applications. Medium separation for aggressive fluids. DN 1.6 with pressure range vacuum to 2 bar. 10 mm width.
6650 2/2 and 3/2 Way Flipper Solenoid Valve for Analytical Applications, only 4.5 mm wide,medium isulation, for aggressive fluids, direct acting, vacuum up to 7 bar, short response times




Top of Page