Bürkert Global

Bürkert Logo


Searching the Bürkert Website

Search by Type  
Search by Text  

Singular valves

Restrict the typelist step by step to find the suitable types

Ex approval
optional
unavailable
Circuit function
3/2-way
4/2-way
5/3-way
Actuation
mechanical
pneumatic
servo-assisted
direct-acting
Flow rate (l/min)
9
47
130
200
300
700
900
1300
1600
3300

Click on the typenumber to view all available documents
type   description
6106 3/2-way direct acting rocker solenoid valve for pneumatics; CNOMO and BURKERT sub-base; 0-10 bar; DN 0.9 / 1.2mm; 16mm width
0590 3/2, 5/2 or 5/3-way Solenoid Valve for pneumatic systems
0450 3/2- 5/2-and 5/3 Way Spool Valve with threaded port or Namur Interface
5411 3/2 Way Solenoid Valve; Servo-Assisted QNn 900l/min
5413 4/2 Way Solenoid Valve; Servo-Assisted, QNn 900 l/min
5420 4/2 Way Solenoid Valve; Servo-Assisted, QNn 200l/min
6144 3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids
6518 3/2-way Solenoid Valve for pneumatics, servo-assisted, 32 mm wide, DN 8, flow rate 1300 l/min. Deliverable in standard, EExm and EExi
6519 5/2 and 3/2-way Solenoid Valve for pneumatics, servo-assisted, 32 mm wide, DN 6, 8 and 9, flow rate 900 and 1300 l/min. Deliverable in standard, EExm, EExi and NAMUR
6510 3/2 way valves for pneumatics, extenable, Flow rates: 130 l/min; 10mm wide, EX optional
6511 Multi-Way Valves for Pneumatics; Flow rates:130 l/min, extendable, 10 mm wide;EX
6516 3/2-way Solenoid Valve for pneumatics; 32 mm breadth; orifice DN 8; QNn 1.300 l/min
6517 5/2-way Solenoid Valve for pneumatics; width coil 32mm, DN8, QNn 1300 l/min
6524 3/2-way and 2 x 3/2-way Solenoid Valve for pneumatics; 10 mm breadth; orifice DN 4; QNn 300 l/min
6525 5/2-way Solenoid Valve for pneumatics; 10 mm breadth; orifice DN 4; QNn 300 l/min
6526 3/2-way Solenoid Valve for pneumatics; 16 mm breadth; orifice DN 6; QNn 700 l/min
6527 5/2-way Solenoid Valve for pneumatics; 16 mm breadth; orifice DN 6; QNn 700 l/min
5470 3/2 and 4/2-way Solenoid Valve for pneumatics; 18 mm breadth; orifice DN 4 ; QNn 300 l/min




Top of Page