Bürkert Global

Bürkert Logo


Searching the Bürkert Website

Search by Type  
Search by Text  

Neutral gaseous media

Restrict the typelist step by step to find the suitable types

Circuit funcion
2/2-way NC (A)
2/2-way NO (B)
3/2-way NC (C)
3/2-way NO (D)
universal (E/F/T)
Function
direct-acting
servo-assisted
force pilot operated
Pressure in bar (max)
0.15
3
3.5
7
8
10
16
21
22
25
50
100

Click on the typenumber to view all available documents
type   description
6144 3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids
6106 3/2-way direct acting rocker solenoid valve for pneumatics; CNOMO and BURKERT sub-base; 0-10 bar; DN 0.9 / 1.2mm; 16mm width
6011 2/2-Way Miniature Solenoid Valve, General Purpose, 0-21 bar, 0-300 psi
6012 3/2-Way Miniature Solenoid Valve, General Purpose, 0-10 bar, 0-140 psi 
6013 2/2-Way Compact Solenoid Valve, General Purpose, 0-10 bar, 0-145 psi, Direct acting 
6014 3/2Way Compact Solenoid Valve, General Purpose, DN 1.5-2.5mm, 0-16 bar, 1/16-5/64, 0-72 psi, Direct acting 
6027 Compact solenoid valve, 2/2-way, G1/4 - G1/2, brass and stainless steel valve body, High pressure version up to 100 bar, high temperature version up to 180 °C
6128 2/2 or 3/2 way direct acting rocker solenoid valve with isolating diaphragm; DN 2 or 3mm; vacuum up to 10bar; 22mm width
0330 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 - 16 bar; DN 2 up to 4mm; G1/8 and G1/4
0331 2/2 or 3/2 way direct acting pivoted armature solenoid valve with isolating diaphragm; 0 # 16 bar; DN 2 up to 4mm; sub-base mounting
6240 2/2-way solenoid valve, pilot-controlled, for neutral liquids and gases, G1/4 - G3/8, 0-16 bar, switches without differential pressure
0255 2/2-Way direct acting solenoid valve, for high pressure and temperature, DN 1-6mm, 0 - 100 bar
0355 Solenoid Valve for neutral media and steam up to 180 °C
0256 2/2-Way direct acting solenoid valve, Neutral gases and liquids,DN 2-12mm, 0 - 22 bar
0285 2/2-Way Direct Acting Solenoid Valve for Gases, DVGW-Approved
0293 2/2-Way Direct Acting Solenoid Valve for Gases, DVGW-Approved
6211 2/2-Way Servo-assisted Solenoid Valve, General Purpose, DN 10-20mm, 0.5-10 bar
6221 2/2-Way Servo-assisted Solenoid Valve for Compressed Air, General Purpose, DN 10-20mm, 1-10(16) bar 
5404 2/2-Way High Pressure Solenoid Valve, General Purpose, PN 1-50 bar, 1/2"-1" NPT, 14-355 psi 
5281 2/2-Way Solenoid Valve, Servo-assisted, General Purpose, PN 0.2-16 bar, 2.8-230 psi 
6281 2/2-Way Solenoid Valve with servo diaphragm, G 3/8 - G2, 0.2-16 bar, User friendly - one solenoid for all orifices, waterhammer free and low noise
0290 2/2-Way Servo-assisted Solenoid Valve, Linked System, General Purpose; DN 12-50 mm
0340 3/2-Way Solenoid Valve Servo-assisted with Pivoted Armature Pilot, DN 8-40mm
0343 3/2-Way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve, DN 8-40mm
0344 3/2-Way Solenoid Valve Servo-assisted with Pivoted Armature Pilot, for Vaccum, DN 8-40mm




Top of Page